(12395)Indoor Fiber Cable
(1432)Indoor/Outdoor Fiber Cable
(6464)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(693)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3232)Modular Couplers
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
(52)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(20)Valve Connectors
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
(928)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(31)ST Series
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
(56)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(971)M12
(712)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(166)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1066)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(477)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)FX Fusion Splice-On Connector, OM4, LC Simplex, 900µm Tight Buffer, Erika Violet Housing
Environmental Space: | Indoor, Outdoor |
Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
Fiber Type |
---|
OM4 |
Weight: | 0.021 |
Height: | 9.652 |
Width: | 6.096 mm |
Length: | 79.756 ft |
Test | TIA 568.3-D (MM) |
---|---|
Intermateability Requirement | FOCIS compliant with latest revision of TIA-604-10 (LC) |
Operating Temp Range | -40° to 85°C |
Storage Temp Range | -40° to 75°C |
Durability | 500 Insertions |
Cable retention, straight pull | 0.51 kg |
Cable retention, 90 degree pull | 0.2 kg |
Flex | 0.20 kg |
Twist | 0.20 kg |
Transmission with Applied Load | 0.7 kgf (0°), 0.47 kgf (90°) & 0.17 kgf (135°) |
Maximum Insertion Loss: | 0.15 dB |
Minimum Reflectance: | -25 dB |
Minimum Reflectance @ 1550nm: | -25 dB |
Termination Style: | Splice-On |
Durabilities@Termination1: | 500 Insertions |
Operating Temperature Range: | -40° to 85°C |
Storage Temperature Range: | -40° to 75°C |
Description | Material | Color |
---|---|---|
Boot | Rubber | Black |
Protective Ferrule Cap | Plastic | Opaque |
Connector Front Housing | Plastic | Erika Violet |
Connector Rear Housing | Nickel plated zinc alloy diecast | Erika Violet |
Ferrule | Zirconia-Ceramic | White |
TIA/EIA Compliance: | TIA 568.3 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | 900 µm boot, protective ferrule cap, splice protection sleeve |
Related Parts: | FX Splice-On Installation Kit, FX Pigtails. |
Packaging: | Single Pack |
Update and Revision: | Revision Number: 0.325 Revision Date: 05-05-2025 |