(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)FX Fusion Splice-On Connector, OM3-4, LC Simplex, 900µm Tight Buffer, Aqua Housing
Environmental Space: | Indoor, Outdoor |
Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
Fiber Type |
---|
OM3 |
Weight: | 0.021 kg |
Height: | 9.652 mm |
Width: | 6.096 mm |
Length: | 79.756 mm |
Test | TIA 568.3-D (MM) |
---|---|
Intermateability Requirement | FOCIS compliant with latest revision of TIA-604-10 (LC) |
Operating Temp Range | -40° to 85°C |
Storage Temp Range | -40° to 75°C |
Durability | 500 Insertions |
Cable retention, straight pull | 0.51 kg |
Cable retention, 90 degree pull | 0.2 kg |
Flex | 0.20 kg |
Twist | 0.20 kg |
Transmission with Applied Load | 0.7 kgf (0°), 0.47 kgf (90°) & 0.17 kgf (135°) |
Maximum Insertion Loss: | 0.2 dB |
Minimum Reflectance: | -25 dB |
Minimum Reflectance @ 1550nm: | -25 dB |
Termination Style: | Splice-On |
Durabilities@Termination1: | 500 Insertions |
Operating Temperature Range: | -40° to 85°C |
Storage Temperature Range: | -40° to 75°C |
Element | Description | Material | Color |
---|---|---|---|
Rubber | Boot | Rubber | Black |
Plastic | Protective Ferrule Cap | Plastic | Opaque |
Connector Front Housing | Plastic | Aqua | |
Plastic | Connector Rear Housing | Nickel plated zinc alloy diecast | Aqua |
Zirconia-Ceramic | Ferrule | Zirconia-Ceramic | White |
TIA/EIA Compliance: | TIA 568.3-D |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | 900 µm boot, protective ferrule cap, splice protection sleeve |
Related Parts: | FX Splice-On Installation Kit, FX Pigtails. |
Item # | Color | Packaging | UPC |
---|---|---|---|
FT3LC900FS01 | Aqua | Single Pack | 611589217170 |
Packaging: | Single Pack |
Update and Revision: | Revision Number: 0.160 Revision Date: 03-04-2023 |