(109)FX Fusion Splice-On Connector, OM3-4, LC Simplex, 2mm, Aqua Housing
Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
Fiber Type |
---|
OM3 |
Test | TIA 568.3-D (MM) |
---|---|
Storage Temp Range | -40° to 75°C |
Termination Style: | Splice-On |
Storage Temperature Range: | -40° to 75°C |
Description | Material | Color |
---|---|---|
Boot | Rubber | Black |
Protective Ferrule Cap | Plastic | Opaque |
Connector Front Housing | Plastic | Aqua |
Connector Rear Housing | Nickel plated zinc alloy diecast |
TIA/EIA Compliance: | TIA 568.3-D |
Included Parts: | 2 mm boot, protective ferrule cap, splice protection sleeve |
Related Parts: | FX Splice-On Installation Kit, FX Pigtails. |
Item # | Color | Packaging | UPC |
---|---|---|---|
FT3LC2MMFS01 | Aqua | Single Pack | 611589217187 |
Packaging: | Single Pack |
Update and Revision: | Revision Number: 0.102 Revision Date: 03-04-2023 |