(109)FX ECX Frame Singlemode ST. Available in several port counts.
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OS2 |
Weight: | 0.2 lbs |
Height: | 1.3 in |
Width: | 6.34 in |
Length: | 2.890 in |
Depth: | 1.39 in |
Quantity of Frames/Cassettes | Quantity of LC Duplex Connectors | |
---|---|---|
FX UHD Frames/Cassettes | 3 Fibers | 3 ST Ports |
Front Connection: | Static |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10 to 75°C |
Description | Material | Color | Type |
---|---|---|---|
Adapter Sleeve | Zirconia-Ceramic | ||
Front Connector Body | Metal | Red | ST |
Frame | Plastic - UL94V-0 | Black | |
Frame Brace Support | Plastic - UL94V-0 | Black |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | Dust Caps |
Related Parts: | FX ECX Panels, FX Pigtails, FX Brilliance |
Item # | Color | Connector Type | Port Count |
---|---|---|---|
FFSX03ST | Red | ST | 3 Port |
FFSX06ST | Red | ST | 6 Port |
FFSX08ST | Red | ST | 8 Port |
FFSX12ST | Red | ST | 12 Port |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
Notes: | For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative. |
Update and Revision: | Revision Number: 0.56 Revision Date: 08-16-2023 |