Product Hierarchy
Product Hierarchy

FX ECX Frame SM SB - FX ECX Frame Singlemode SC Simplex APC


FX ECX Frame Singlemode SC Simplex APC. Available in several port counts.

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.2 lbs
Overall Height: 1.3 in
Overall Width: 6.34 in
Overall Length: 2.890 in
Depth: 1.39 in

Physical Specifications

Max Capacity Table
Quantity of Frames/CassettesQuantity of LC Duplex Connectors
FX UHD Frames/Cassettes3 Fibers3 SC Simplex APC Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0GreenSC-Simplex/APC
FramePlastic - UL94V-0Black
Frame Brace SupportPlastic - UL94V-0Black

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Dust Caps
Related Parts: FX ECX Panels, FX Pigtails, FX Brilliance
Variants
Item #ColorConnector TypePort Count
FFSX03SBBlueSC/APC Simplex3 Port
FFSX06SBBlueSC/APC Simplex6 Port
FFSX08SBBlueSC/APC Simplex8 Port
FFSX12SBBlue

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (12/box)
Notes: For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative.

History

Update and Revision: Revision Number: 0.52 Revision Date: 10-23-2025
Date: 2013-01-01
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product