Product Hierarchy
Product Hierarchy

FX ECX Frame SM SA - FX ECX Frame Singlemode SC Duplex APC


FX ECX Frame Singlemode SC Duplex APC. Available in several port counts.

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.2 lbs
Height: 1.3 in
Width: 6.34 in
Length: 2.890 in
Depth: 1.39 in

Physical Specifications

Max Capacity Table
Quantity of Frames/CassettesQuantity of LC Duplex Connectors
FX UHD Frames/Cassettes6 Fibers3 SC Duplex APC Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0GreenSC-Duplex/APC
FramePlastic - UL94V-0Black
Frame Brace SupportPlastic - UL94V-0Black

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Dust Caps
Related Parts: FX ECX Panels, FX Pigtails, FX Brilliance
Variants
Item #ColorConnector TypePort Count
FFSX03SABlueSC/APC Duplex3 Port
FFSX06SABlueSC/APC Duplex6 Port
FFSX08SABlueSC/APC Duplex8 Port

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (12/box)
Notes: For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative.

History

Update and Revision: Revision Number: 0.49 Revision Date: 08-16-2023
Date: 2013-01-01
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product