Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(743)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
(1174)Fiber Patch Cords
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
FX ECX Frame OM3 MPO. Available in several port counts.
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OM3 |
| Weight: | 0.2 lbs |
| Overall Height: | 1.3 in |
| Overall Width: | 6.34 in |
| Overall Length: | 2.890 in |
| Overall Depth: | 1.39 in |
| Quantity of Frames/Cassettes | Quantity of LC Duplex Connectors | |
|---|---|---|
| FX UHD Frames/Cassettes | 36 Fibers | 3 MPO Ports |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Adapter Sleve | Zirconia-Ceramic | ||
| Front Connector Body | Plastic - UL94V-0 | Aqua | MPO Adapter |
| Frame | Plastic - UL94V-0 | Black | |
| Frame Brace Support | Plastic - UL94V-0 | Black |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | Dust Caps |
| Related Parts: | FX ECX Panels, FX Pigtails, FX Brilliance |
| Item # | Color | Connector Type | Port Count |
|---|---|---|---|
| FF3X08MP | Aqua | MPO Up/Down | 8 Port |
| FF3X06MP | Aqua | MPO Up/Down | 6 Port |
| FF3X03MP | Aqua | MPO Up/Down | 3 Port |
| FF3X12MP | Aqua | MPO Up/Down | 12 Port |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
| Notes: | For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative. |
| Update and Revision: | Revision Number: 0.49 Revision Date: 10-23-2025 |