(109)FX ECX Splice Cassette OM3 6 Ports (6-12 fibers).
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OM3 |
Weight: | 0.6 lbs |
Height: | 1.3 m |
Width: | 6.34 |
Length: | 8.74 ft |
Front Connection: | Static |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10 to 75°C |
Element | Description | Material | Color |
---|---|---|---|
Zirconia-Ceramic | Adapter Sleve Material | Zirconia-Ceramic | |
Plastic - UL94V-0 | Front Connector Body | Plastic - UL94V-0 | Aqua |
Plastic - UL94V-0 | Cassette Assembly | Plastic - UL94V-0 | Black |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX ECX panels, FX Pigtails, FX Brilliance |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
Update and Revision: | Revision Number: 0.59 Revision Date: 03-27-2024 |