Product Hierarchy
Product Hierarchy

FX ECX 1U Patch Panel Housing - FX ECX LAN 1U Patch Panel Housing 19" width


FiberExpress ECX Patch Panel Housing 1U, holds 2 ECX adapter frames or cassettes

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 4.440 lbs
Overall Height: 1.732 in
Overall Width: 19.122
Overall Depth: 17.564

Physical Specifications

Max Capacity: Holds 2 ECX adapter frames or cassettes

Mechanical Characteristics

Termination Type: Front Sliding Door

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C

Product Material

Materials
ElementDescription
SteelHousing
PC/ABSHousing
PolycarbonateHousing

Standards

TIA/EIA Compliance: EIA/ECA 310
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Screws (12-24); Screws (10-32); Tie Wraps; Velcro Straps; Identification Labels; Quick Installation Guides; Strain Reliefs
Related Parts: FiberExpress ECX Frames, Cassettes and Housing Accessories

Product Notes

Packaging: Individually packaged in a cardboard box.
Notes: For more information, please refer to our web site at http://www.belden.com. Installation Guide: PX106483

History

Update and Revision: Revision Number: 0.209 Revision Date: 02-12-2025
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
PX106483-EN-ECX-1U-2U-Installation-Guide.pdf
PX106484-ECX-1U-2U-Quick-Start-Guide.pdf
No accessories are available for this product