(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3666)Modular Couplers
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
(1077)M12
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
1U FiberExpress@EASE 24-port Duplex SC OS2 Termination/Splice Patch Panel - without pigtails
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area |
| Weight: | 2.5 kg |
| Overall Height: | 44 mm |
| Overall Width: | 482 mm |
| Overall Depth: | 251.5 mm |
| Max Capacity: | 48 |
| Front Connection: | Flush |
| Connector System Compatibility: | SC |
| Operating Temperature Range: | -10°C To +60°C |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Description | Material | Color |
|---|---|---|
| Panel | Textured powder coated Steel | Black |
| Fiber Adapter | Plastic, Fully loaded with 24 SC duplex adapters | Blue |
| Accessories inside panel | 4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017 |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | Fiber cables, Fiber patch cords, Fiber cable assemblies |
| Item # | Color | EAN |
|---|---|---|
| NN01405.SM24 | Black | 8719605103963 |
| Packaging: | Individually packaged in a box. |
| Update and Revision: | Revision Number: 0.40 Revision Date: 02-11-2026 |