Product Hierarchy
Product Hierarchy

FX-EASE PP 1U 48F SM LC - 1U FiberExpress@EASE 24 Duplex LC (48 fiber) SM Termination/Splice Patch Panel

1U FiberExpress@EASE 24 Duplex LC (48 fiber) SM Termination/Splice Patch Panel

Part Number: NN01408.SM24

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Construction

Weight: 2.500 kg
Height: 44 mm
Width: 482 mm
Depth: 251.5 mm

Physical Specifications

Max Capacity: 48

Mechanical Characteristics

Front Connection: Flush
Footprint/Type: LC

Temperature Range

Operating Temp Range: -10°C To +60°C
Installation Temp Range: -10°C To +60°C
Storage Temp Range: -10°C To +60°C

Product Material

Materials
DescriptionMaterialColor
PanelTextured powder coated SteelBlack
Fiber AdapterPlastic, Fully loaded with 24 LC duplex adaptersBlue
Accessories inside panel4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

Standards

Telecommunications Standards: ISO/IEC 11801-1:2017
EU Directive 2011/65/EU (ROHS II): Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2010-06-15
MII Order #39 (China RoHS): EUP 50

Additional Notes

Packaging: Individually packaged in a box.
Related Parts: Fiber cables, Fiber patch cords, Fiber cable assemblies

History

Variants
Item #Color
NN01408.SM24Black
Update and Revision: Revision Number: 0.15 Revision Date: 02-05-2020
Date: 2010-06-15
WIRENET® Commercial Grade EMEA Network Solutions 1119.pdf
No accessories are available for this product