Product Hierarchy
Product Hierarchy

FX-EASE PP 1U 48F OM4 LC - NN01408.4M24-1U FX@EASE 24-port Duplex LC OM4 Patch Panel - without pigtails


1U FiberExpress@EASE 24-port Duplex LC OM4 Termination/Splice Patch Panel - without pigtails

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Material

Weight: 2.5 kg
Overall Height: 44 mm
Overall Width: 482 mm
Overall Depth: 251.5 mm

Physical Specifications

Max Capacity: 48

Mechanical Characteristics

Front Connection: Flush
Connector System Compatibility: LC

Temperature Range

Operating Temperature Range: -10°C To +60°C
Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Product Material

Materials
DescriptionMaterialColor
PanelTextured powder coated SteelBlack
Fiber AdapterPlastic, Fully loaded with 24 LC duplex adaptersErica Violet
Accessories inside panel4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

Standards

TIA/EIA Compliance: ISO/IEC 11801-1:2017
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: Fiber cables, Fiber patch cords, Fiber cable assemblies
Variants
Item #ColorEAN
NN01408.4M24Black8719605104021

Product Notes

Packaging: Individually packaged in a box.

History

Update and Revision: Revision Number: 0.38 Revision Date: 02-11-2026
Date: 2010-06-15
WIRENET® Commercial Grade EMEA Network Solutions 1119.pdf
No accessories are available for this product