(6434)Outdoor Fiber Cable
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
(109)1U FiberExpress@EASE 24-port Duplex SC OM3 Termination/Splice Patch Panel - without pigtails
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area |
Weight: | 2.500 kg |
Height: | 44 mm |
Width: | 482 mm |
Depth: | 251.5 mm |
Max Capacity: | 48 |
Front Connection: | Flush |
Footprint/Type: | SC |
Operating Temperature Range: | -10°C To +60°C |
Installation Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -10°C To +60°C |
Description | Material | Color |
---|---|---|
Panel | Textured powder coated Steel | Black |
Fiber Adapter | Plastic, Fully loaded with 24 SC duplex adapters | Aqua |
Accessories inside panel | 4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | Fiber cables, Fiber patch cords, Fiber cable assemblies |
Item # | Color | EAN |
---|---|---|
NN01405.3M24 | Black | 8719605177360 |
Packaging: | Individually packaged in a box. |
Update and Revision: | Revision Number: 0.33 Revision Date: 01-27-2023 |