(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
1U FiberExpress@EASE 24-port Duplex LC OM3 Termination/Splice Patch Panel - without pigtails
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area |
| Weight: | 2.5 kg |
| Overall Height: | 44 mm |
| Overall Width: | 482 mm |
| Depth: | 251.5 mm |
| Max Capacity: | 48 |
| Front Connection: | Flush |
| Connector System Compatibility: | LC |
| Operating Temperature Range: | -10°C To +60°C |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Description | Material | Color |
|---|---|---|
| Panel | Textured powder coated Steel | Black |
| Fiber Adapter | Plastic, Fully loaded with 24 LC duplex adapters | Aqua |
| Accessories inside panel | 4 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017 |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | Fiber cables, Fiber patch cords, Fiber cable assemblies |
| Item # | Color | EAN |
|---|---|---|
| NN01408.3M24 | Black | 8719605104007 |
| Packaging: | Individually packaged in a box. |
| Update and Revision: | Revision Number: 0.34 Revision Date: 09-25-2024 |