Product Hierarchy
Product Hierarchy

FX-EASE PP 1U 24F SM SC - 1U FX@EASE 24-port half loaded (12) Duplex SC SM Patch Panel - without pigtails


1U FiberExpress@EASE 24-port half loaded (12) Duplex SC OS2 Termination/Splice Patch Panel - without pigtails

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Construction

Weight: 2.5 kg
Height: 44 mm
Width: 482 mm
Depth: 251.5 mm

Physical Specifications

Max Capacity: 48

Mechanical Characteristics

Front Connection: Flush
Footprint/Type: SC

Temperature Range

Operating Temperature Range: -10°C To +60°C
Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Product Material

Materials
DescriptionMaterialColor
PanelTextured powder coated SteelBlack
Fiber AdapterPlastic, Half loaded with 12 SC duplex adaptersBlue
Accessories inside panel2 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets

Standards

TIA/EIA Compliance: ISO/IEC 11801-1:2017
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: To Fully load the panel, 1 piece NN-5.SM12. and 1 piece NN-SPL.TR have to be ordered.
Variants
Item #ColorEAN
NN01405.SM12Black8719605103949

Product Notes

Packaging: Individually packaged in a box.

History

Update and Revision: Revision Number: 0.36 Revision Date: 09-25-2024
Date: 2010-06-15
WIRENET® Commercial Grade EMEA Network Solutions 1119.pdf
No accessories are available for this product