(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)1U FiberExpress@EASE 12 Duplex SC (24 fiber) SM Termination/Splice Patch Panel - Half loaded
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress@ease Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area |
Weight: | 2.500 kg |
Height: | 44 mm |
Width: | 482 mm |
Depth: | 251.5 mm |
Max Capacity: | 48 |
Front Connection: | Flush |
Footprint/Type: | SC |
Operating Temp Range: | -10°C To +60°C |
Installation Temp Range: | -10°C To +60°C |
Storage Temp Range: | -10°C To +60°C |
Description | Material | Color |
---|---|---|
Panel | Textured powder coated Steel | Black |
Fiber Adapter | Plastic, Half loaded with 12 SC duplex adapters | Blue |
Accessories inside panel | 2 pcs splice trays/holders, cable management, 2 pcs Cable glands, angled cable entry brackets |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017 |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2010-06-15 |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | To Fully load the panel, 1 piece NN-5.SM12. and 1 piece NN-SPL.TR have to be ordered. |
Item # | Color |
---|---|
NN01405.SM12 | Black |
Packaging: | Individually packaged in a box. |
Update and Revision: | Revision Number: 0.15 Revision Date: 02-05-2020 |