FX Brilliance Universal SC/APC Field Installable Connector, Singlemode, OS2, Green Housing, 1/Pack, with support for 250 µm (using Breakout kit), 900 µm, 2 mm and 3 mm fiber (using jacketed boots). Includes 900 µm boot, other accessories (Breakout Kit & jacketed boots) sold separately.
| Environmental Space: | Indoor |
| Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.120 kg |
| Test | GR-326-CORE/1081-CORE (SM) |
|---|---|
| Intermateability Requirement | Compliant with TIA/EIA-604-3 (FOCIS 3) |
| Operating Temp Range | -40°C to +75°C |
| Storage Temp Range | -40°C to +60°C |
| Durability | 500 cycles, less than 0.2 dB change, FOTP-21 |
| Maximum Insertion Loss: | 0.50 dB |
| Typical Insertion Loss: | 0.30 dB |
| Minimum Reflectance @ 1550nm: | -55 dB |
| Termination Style: | Mechanical |
| Durabilities@Termination1: | 500 cycles, less than 0.2 dB change, FOTP-21 |
| Operating Temperature Range: | -40°C to +75°C |
| Storage Temperature Range: | -40°C to +60°C |
| Description | Material | Color |
|---|---|---|
| Boot | Rubber | Black |
| Protective Ferrule Cap | Plastic | Opaque |
| Connector Body | Plastic | Lime Green |
| Ferrule | Ceramic |
| TIA/EIA Compliance: | TIA 568-C.3 |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA |
| Included Parts: | 900 µm boot, protective ferrule cap |
| Related Parts: | FX Brilliance Precision Installation Kit, Boots for 2mm and 3mm Jacketed Fiber, 250µm to 900µm break out kits. |
| Item # | Color | Packaging | UPC |
|---|---|---|---|
| AX105209-B25 | Green | 25-Pack | 611589105309 |
| AX105209-S1 | Green | 1-Pack | 611589105316 |
| Packaging: | Individually packaged in a sealed plastic bag. Twenty-five (25) connectors come in a dust and moisture resistant blister package. |
| Notes: | Refer to Installation Guide PX105234 for installation procedures. Fiber can be reterminated up to 5 times with the same connector. |
| Update and Revision: | Revision Number: 0.271 Revision Date: 02-20-2026 |