Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
FX Brilliance Universal SC Field Installable Connector, Singlemode, OS2, Blue Housing, 1/Pack, with support for 250 µm (using Breakout kit), 900 µm, 2 mm and 3 mm fiber (using jacketed boots). Includes 900 µm boot, other accessories (Breakout Kit & jacketed boots) sold separately.
| Environmental Space: | Indoor |
| Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.003 kg |
| Test | GR-326-CORE/1081-CORE (SM) |
|---|---|
| Intermateability Requirement | Compliant with TIA/EIA-604-3 (FOCIS 3) |
| Operating Temp Range | -40°C to +75°C |
| Storage Temp Range | -40°C to +60°C |
| Durability | 500 cycles, less than 0.2 dB change, FOTP-21 |
| Maximum Insertion Loss: | 0.50 dB |
| Typical Insertion Loss: | 0.20 dB |
| Minimum Reflectance @ 1550nm: | -30 dB |
| Termination Style: | Mechanical |
| Durabilities@Termination1: | 500 cycles, less than 0.2 dB change, FOTP-21 |
| Operating Temperature Range: | -40°C to +75°C |
| Storage Temperature Range: | -40°C to +60°C |
| Description | Material | Color |
|---|---|---|
| Boot | Rubber | Black |
| Protective Ferrule Cap | Plastic | Opaque |
| Connector Body | Plastic | Blue |
| Ferrule | Ceramic |
| TIA/EIA Compliance: | TIA 568-C.3 |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA |
| Included Parts: | 900 µm boot, dust cap |
| Related Parts: | FX Brilliance Precision Installation Kit, Boots for 2mm and 3mm Jacketed Fiber, 250µm to 900µm break out kits. |
| Item # | Color | Packaging | UPC |
|---|---|---|---|
| AX105208-S1 | Blue | 1-Pack | 611589105293 |
| Packaging: | Individually packaged in a sealed plastic bag. Twenty-five (25) connectors come in a dust and moisture resistant blister package. |
| Notes: | Refer to Installation Guide PX105234 for installation procedures. Fiber can be reterminated up to 5 times with the same connector |
| Update and Revision: | Revision Number: 0.61 Revision Date: 02-12-2025 |