(109)FX Brilliance Universal OS2 LC Keyed Blue Mechanical Keyed
Environmental Space: | Indoor |
Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
Fiber Type |
---|
OS2 |
Test | GR-326-CORE/1081-CORE (SM) |
---|---|
Intermateability Requirement | Compliant with TIA/EIA-604-3 (FOCIS 3) |
Operating Temp Range | -40°C to +75°C |
Storage Temp Range | -40°C to +60°C |
Durability | 500 cycles, less than 0.2 dB change, FOTP-21 |
Maximum Insertion Loss: | 0.50 dB |
Typical Insertion Loss: | 0.20 dB |
Minimum Reflectance @ 1550nm: | -30 dB |
Termination Style: | Mechanical |
Durabilities@Termination1: | 500 cycles, less than 0.2 dB change, FOTP-21 |
Operating Temperature Range: | -40°C to +75°C |
Storage Temperature Range: | -40°C to +60°C |
Description | Material | Color |
---|---|---|
Boot | Rubber | Black |
Protective Ferrule Cap | Plastic | Opaque |
Connector Body | Plastic | Blue |
Ferrule | Ceramic |
TIA/EIA Compliance: | TIA 568-C.3 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | ACA |
Included Parts: | 900 µm boot, protective ferrule cap |
Related Parts: | FX Brilliance Precision Installation Kit, Boots for 2mm and 3mm Jacketed Fiber, 250µm to 900µm break out kits. |
Item # | Color | Packaging | UPC |
---|---|---|---|
AX105248-B25 | Aqua | 25-Pack | 611589106207 |
AX105243-B25 | Black | 25-Pack | 611589106153 |
AX105245-B25 | Blue | 25-Pack | 611589106177 |
AX105249-B25 | Brown | 25-Pack | 611589106214 |
AX105241-B25 | Green | 25-Pack | 611589106139 |
AX105244-B25 | Orange | 25-Pack | 611589106160 |
AX105240-B25 | Red | 25-Pack | 611589106122 |
AX105247-B25 | Rose | 25-Pack | 611589106191 |
AX105250-B25 | Slate | 25-Pack | 611589106221 |
AX105246-B25 | Violet | 25-Pack | 611589106184 |
AX105251-B25 | White | 25-Pack | 611589106238 |
AX105242-B25 | Yellow | 25-Pack | 611589106146 |
Packaging: | Individually packaged in a sealed plastic bag. Twenty-five (25) connectors come in a dust and moisture resistant blister package. |
Update and Revision: | Revision Number: 0.49 Revision Date: 03-04-2023 |