(109)FX Brilliance Universal LC Field Installable Connector, Single-mode, OS2, Blue Housing, 1/Pack, with support for 250 um (using Breakout kit), 900 um, 2 mm and 3 mm fiber (using jacketed boots). Includes 900 um boot, other accessories (Breakout Kit & jacketed boots) sold separately.
Environmental Space: | Indoor |
Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
Fiber Type |
---|
OS2 |
Weight: | 0.003 kg |
Test | GR-326-CORE/1081-CORE (SM) |
---|---|
Intermateability Requirement | Compliant with TIA/EIA-604-3 (FOCIS 3) |
Operating Temp Range | -40°C to +75°C |
Storage Temp Range | -40°C to +60°C |
Durability | 500 cycles, less than 0.2 dB change, FOTP-21 |
Maximum Insertion Loss: | 0.50 dB |
Typical Insertion Loss: | 0.20 dB |
Minimum Reflectance @ 1550nm: | -30 dB |
Termination Style: | Mechanical |
Durabilities@Termination1: | 500 cycles, less than 0.2 dB change, FOTP-21 |
Operating Temperature Range: | -40°C to +75°C |
Storage Temperature Range: | -40°C to +60°C |
Description | Material | Color |
---|---|---|
Boot | Rubber | Black |
Protective Ferrule Cap | Plastic | Opaque |
Connector Body | Plastic | Blue |
Ferrule | Ceramic |
TIA/EIA Compliance: | TIA 568-C.3 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | ACA |
Included Parts: | 900 µm boot, protective ferrule cap |
Related Parts: | FX Brilliance Precision Installation Kit, Boots for 2mm and 3mm Jacketed Fiber, 250µm to 900µm break out kits. |
Packaging: | Individually packaged in a sealed plastic bag. Twenty-five (25) connectors come in a dust and moisture resistant blister package. |
Notes: | Refer to Installation Guide PX105234 for installation procedures. Fiber can be reterminated up to 5 times with the same connector |
Update and Revision: | Revision Number: 0.111 Revision Date: 03-27-2024 |