Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1256)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(808)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
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
(6)Adapter Frames
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
FX Brilliance Universal OM4 LC Keyed Mechanical Connector
| Environmental Space: | Indoor |
| Suitable Applications: | Indoor termination of fiber cables: Patch panels, Communication outlets, Fiber-to-the-desk, Distribution frames, Campus, Customer premise, Access network, Data Centers |
| Fiber Type |
|---|
| OM4 |
| Test | TIA 568.3-D (MM) |
|---|---|
| Intermateability Requirement | Compliant with TIA/EIA-604-10A (FOCIS 10) |
| Operating Temp Range | -40°C to +75°C |
| Storage Temp Range | -40°C to +60°C |
| Durability | 500 cycles, less than 0.2 dB change, FOTP-21 |
| Maximum Insertion Loss: | 0.50 dB |
| Typical Insertion Loss: | 0.20 dB |
| Minimum Reflectance @ 1550nm: | -30 dB |
| Termination Style: | Mechanical |
| Durabilities@Termination1: | 500 cycles, less than 0.2 dB change, FOTP-21 |
| Operating Temperature Range: | -40°C to +75°C |
| Storage Temperature Range: | -40°C to +60°C |
| Description | Material | Color |
|---|---|---|
| Boot | Rubber | Black |
| Protective Ferrule Cap | Plastic | Opaque |
| Connector Body | Plastic | Erika Violet |
| Ferrule | Ceramic |
| TIA/EIA Compliance: | TIA 568-C.3 |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA |
| Included Parts: | 900 µm boot, protective ferrule cap |
| Related Parts: | FX Brilliance Precision Installation Kit, Boots for 2mm and 3mm Jacketed Fiber, 250µm to 900µm break out kits. |
| Item # | Color | Packaging | UPC |
|---|---|---|---|
| AX105236-B25 | Aqua | 25-Pack | 611589106085 |
| AX105231-B25 | Black | 25-Pack | 611589106030 |
| AX105233-B25 | Blue | 25-Pack | 611589106054 |
| AX105237-B25 | Brown | 25-Pack | 611589106092 |
| AX105229-B25 | Green | 25-Pack | 611589106016 |
| AX105232-B25 | Orange | 25-Pack | 611589106047 |
| AX105228-B25 | Red | 25-Pack | 611589106009 |
| AX105235-B25 | Rose | 25-Pack | 611589106078 |
| AX105238-B25 | Slate | 25-Pack | 611589106108 |
| AX105238-S1 | Slate | 1-Pack | 611589105705 |
| AX105234-B25 | Violet | 25-Pack | 611589106061 |
| AX105239-B25 | White | 25-Pack | 611589106115 |
| AX105230-B25 | Yellow | 25-Pack | 611589106023 |
| Packaging: | Individually packaged in a sealed plastic bag. Twenty-five (25) connectors come in a dust and moisture resistant blister package. |
| Notes: | Refer to Installation Guide PX105234 for installation procedures. Fiber can be reterminated up to 5 times with the same connector. |
| Update and Revision: | Revision Number: 0.53 Revision Date: 02-20-2026 |