(109)FiberExpress Adapter Strip, loaded 6 SC Duplex Singlemode Adapters Black
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room |
Weight: | 0.093 kg |
Height: | 1 m |
Width: | 6.5 |
Length: | 1.08 ft |
Max Capacity: | 12 Fibers, 6 SC Duplex Singlemode Adapter |
Front Connection: | Flush |
Termination Style: | Front |
Termination Type: | Front and Rear |
Type of Connection: | Mated Connection |
Cable/Connector Retention: | 11.250 lbs. |
Connector/Hardware Retention: | 11.25 lbs |
Durabilities@Termination1: | 500 cycles |
Operating Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -40°C To +75°C |
Element | Description | Color |
---|---|---|
Plastic - UL94V-0 | Connector Body | Blue |
SC | Connectory Body Type | |
Zirconia-Ceramic | Adapter Sleve |
Included Parts: | Dust Caps |
Item # | Port Count | Adapter Color |
---|---|---|
AX101409 | 6 Port | Blue |
Packaging: | Individually packaged in a plastic bag. Standard pack of 30 units. |
Notes: | For additional information about this product, visit our web site at http://www.belden.com. |
Update and Revision: | Revision Number: 0.55 Revision Date: 11-09-2022 |