Networking & Data Cable
(699)Industrial Ethernet Cable
(191)Enterprise Category Cable
(147)Industrial Protocol / Data Bus Cable
(359)Audio Cable
(541)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(293)Video Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
(7106)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(452)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(143)Flex VFD Cable
(13)Four Conductor Cable
(46)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(746)Audio, Sound, & Control Cable
(230)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(300)Surveillance Cable
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
FiberExpress Adapter Strip, black loaded 6 LC Duplex SM/APC Adapters
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room |
| Weight: | 0.093 kg |
| Overall Height: | 1 m |
| Overall Width: | 6.5 |
| Overall Length: | 1.15 ft |
| Max Capacity: | 12 Fibers, 6 LC Duplex Multimode Adapter |
| Front Connection: | Flush |
| Termination Style: | Front |
| Termination Type: | Front and Rear |
| Type of Connection: | Mated Connection |
| Cable/Connector Retention: | 11.250 lbs. |
| Connector/Hardware Retention: | 11.25 lbs |
| Durabilities@Termination1: | 500 cycles |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Element | Description | Color |
|---|---|---|
| Plastic - UL94V-0 | Connector Body | Lime green |
| LC-DUPLEX | Connectory Body Type | |
| Zirconia-Ceramic | Adapter Sleve |
| Included Parts: | Dust Caps |
| Item # | Color | Port Count |
|---|---|---|
| AX105537 | Black | 12 Fiber |
| Packaging: | Individually packaged in a plastic bag. Standard pack of 30 units. |
| Notes: | For additional information about this product, visit our web site at http://www.belden.com. |
| Update and Revision: | Revision Number: 0.292 Revision Date: 10-23-2025 |