Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1216)Instrumentation Cable
(455)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(122)UL Thermocouple
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
FiberExpress Adapter Strip, loaded 6 or 12 FC Multimode/Singlemode Adapters Black
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room |
| Weight: | 0.093 kg |
| Overall Height: | 1 m |
| Overall Width: | 6.5 |
| Overall Length: | 0.58 ft |
| Max Capacity: | 6 Fibers, 6 FC Multimode/Singlemode Adapter |
| Front Connection: | Flush |
| Termination Style: | Front |
| Termination Type: | Front and Rear |
| Type of Connection: | Mated Connection |
| Cable/Connector Retention: | 11.250 lbs. |
| Connector/Hardware Retention: | 11.25 lbs |
| Operating Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -10°C To +60°C |
| Element | Description | Color |
|---|---|---|
| Steel | Connector Body | Metal |
| FC | Connectory Body Type | |
| Zirconia-Ceramic | Adapter Sleve |
| Included Parts: | Dust Caps |
| Item # | Color | Port Count |
|---|---|---|
| AX100536+TW | Black | 6 Port |
| AX100530+TW | Black | 12 Port |
| AX100082+TW | Black | 12 Port |
| AX100537+TW | Gray | 6 Port |
| AX100531+TW | Gray | 12 Port |
| AX100083+TW | Gray | 12 Port |
| Packaging: | Individually packaged in a plastic bag. Standard pack of 30 units. |
| Notes: | For additional information about this product, visit our web site at http://www.belden.com. |
| Update and Revision: | Revision Number: 0.292 Revision Date: 10-23-2025 |