Product Hierarchy
Product Hierarchy

FX Adapter Strip Blank - FX Adapter Strip Blank


FiberExpress Adapter Strip, Blank, Black

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room

Construction

Weight: 0.093 kg
Overall Height: 1 m
Overall Width: 6.5
Overall Length: 0.06 ft

Mechanical Characteristics

Cable/Connector Retention: 11.250 lbs.
Connector/Hardware Retention: 11.25 lbs
Durabilities@Termination1: 500 cycles

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +60°C

Product Material

Materials
ElementDescription
Zirconia-CeramicAdapter Sleve

Related Part Numbers

Included Parts: Dust Caps
Variants
Item #ColorPort CountAdapter Color
AX100066+TWBlackBlankBlack
AX100067+TWGrayBlankGray

Product Notes

Packaging: Individually packaged in a plastic bag. Standard pack of 30 units.
Notes: For additional information about this product, visit our web site at http://www.belden.com.

History

Update and Revision: Revision Number: 0.296 Revision Date: 10-23-2025
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product