Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1221)Instrumentation Cable
(460)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(204)UL 600V TC/TC-ER Pairs/Triads
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
FX WALL-BOX FIELD-TERM, 1-PORT, OS2, SC/UPC, BLUE ADAPTER
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area |
| Overall Height: | 0.394 in |
| Overall Width: | 3.385 in |
| Overall Depth: | 3.385 in |
| Max Capacity: | 1 SC Simplex Adapter |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C to 60°C |
| Storage Temperature Range: | -10°C to 75°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Floor Box Base | Plastic - UL94V-0 | Black | |
| Floor Box Bottom Cover | Metal | Black | |
| Floor Box Top Cover | Metal | Black | |
| Front Connector Body | Plastic - UL94V-0 | Blue | SC Simplex |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX UHD & FXU PATCH PANELS, FX MPO TRUNKS, FX PATCH CORDS |
| Packaging: | Individually packaged in a Korrvu box |
| Update and Revision: | Revision Number: 0.13 Revision Date: 02-12-2025 |