Product Hierarchy
Product Hierarchy

FWSHBS02SQW - DuetConnect Hybrid Termination Box


DuetConnect HTB 4C/2F SC/APC Duplex OS2 Pigtails, Adapters with Shutter, White

Physical Characteristics (Overall)

Overall Height: 0.92 in
Overall Width: 3.54 in
Overall Depth: 5.23 in
Front Connection: Flush
Packaging: Individually packaged in a box.
Weight: 0.158 lbs

Connectors

Materials
DescriptionMaterialColorType
Adapter SleveZirconia-Ceramic
Front Fiber Connector BodyPlastic - UL94V-0GreenSC/APC Duplex
Box AssemblyPlastic - UL94V-0White
Front Copper Connector BodyPlastic - UL94V-0Green

Construction and Dimensions

Max Capacity: 2 Fibers, 1 SC/APC Duplex Adapter

Temperature Range

Installation Temperature Range: -10°C to 60°C
Storage Temperature Range: -10°C to 75°C

Mechanical Characteristics

Dimensions (WxHxD)
WidthHeightDepth
3.54 in0.92 in5.23 in

Standards

UL Rating: Tested to UL2043 for Plenum spaces

Applicable Environmental and Other Programs

Environmental Space: Indoor

Product Notes

Included Parts: (2) 900µm Pigtails, (4) Slim Splice Protection sleeve 25mm, (2) Self-locking cable tie /4.0, (2) TRI-COMBO PAN HD 6-32 MACH. SCREW 1.25 LG.

History

Update and Revision: Revision Number: 0.19 Revision Date: 02-12-2025
Date: 2013-01-01
No accessories are available for this product