(109)FX WALL-BOX FIELD-TERM, 2-PORTS, OM4, LC DUPLEX, ERIKA VIOLET ADAPTERS
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area |
Height: | 0.394 in |
Width: | 3.385 in |
Depth: | 3.385 in |
Max Capacity: | 2 LC Duplex Adapter |
Front Connection: | Static |
Operating Temperature Range: | -10°C to 60°C |
Storage Temperature Range: | -10°C to 75°C |
Description | Material | Color | Type |
---|---|---|---|
Floor Box Base | Plastic - UL94V-0 | Black | |
Floor Box Bottom Cover | Metal | Black | |
Floor Box Top Cover | Metal | Black | |
Front Connector Body | Plastic - UL94V-0 | Erika Violet | LC Duplex |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX UHD & FXU PATCH PANELS, FX MPO TRUNKS, FX PATCH CORDS |
Packaging: | Individually packaged in a Korrvu box |
Update and Revision: | Revision Number: 0.134 Revision Date: 03-06-2024 |