Product Hierarchy
Product Hierarchy

FW4WBF01LD - WALL-BOX, CONSOLIDATION WORKSTATION SPLICE OM4

FX WALL-BOX FIELD-TERM, 1-PORT, OM4, LC DUPLEX, ERIKA VIOLET ADAPTER

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Workstation Area

Construction

Overall Height: 0.394 in
Overall Width: 3.385 in
Depth: 3.385 in

Physical Specifications

Max Capacity: 1 LC Duplex Adapter

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C to 60°C
Storage Temperature Range: -10°C to 75°C

Product Material

Materials
DescriptionMaterialColorType
Floor Box BasePlastic - UL94V-0Black
Floor Box Bottom CoverMetalBlack
Floor Box Top CoverMetalBlack
Front Connector BodyPlastic - UL94V-0Erika VioletLC Duplex

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU PATCH PANELS, FX MPO TRUNKS, FX PATCH CORDS

Product Notes

Packaging: Individually packaged in a Korrvu box

History

Update and Revision: Revision Number: 0.134 Revision Date: 02-12-2025
Date: 2006-01-16
No accessories are available for this product