Product Hierarchy
Product Hierarchy

FTSW6250PR12 - FX FIELD-TERMINATION LC KEYED PIGTAIL

LC Keyed Ribbon Pigtails, OS2, 250um TIGHT BUFFER BLUE HOUSING, COLOR-CODED 12-FIBER

Fiber Specifications

Fiber Type: OS2

Physical Specifications

Measurement
Packaging
Individually packaged in a plastic bag.

Mechanical Characteristics

Maximum Insertion Loss: 0.25 dB
Return Loss (RL): -55 dB

Temperature Range

Operating Temperature Range: -40°C To +75°C
Storage Temperature Range: -40°C To +75°C

Product Material

Materials
DescriptionMaterialColorType
Connector at first endPlasticBlueLC Keyed
Boot at first endRubberBlack
Ferrule at first end1.25 mm Zirconia-Ceramic

Standards and Compliance

TIA/EIA Compliance: TIA 568-3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50
Safety Listing: ACMA

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames

History

Update and Revision: Revision Number: 0.7 Revision Date: 11-30-2023
Date: 2013-01-01
No accessories are available for this product