(109)LC Keyed Ribbon Pigtails, OS2, 250um TIGHT BUFFER BLACK HOUSING, COLOR-CODED 12-FIBER
Fiber Type: | OS2 |
Packaging |
---|
Individually packaged in a plastic bag. |
Maximum Insertion Loss: | 0.25 dB |
Return Loss (RL): | -55 dB |
Operating Temperature Range: | -40°C To +75°C |
Storage Temperature Range: | -40°C To +75°C |
Description | Material | Color | Type |
---|---|---|---|
Connector at first end | Plastic | Black | LC Keyed |
Boot at first end | Rubber | Black | |
Ferrule at first end | 1.25 mm Zirconia-Ceramic |
TIA/EIA Compliance: | TIA 568-3 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | ACMA |
Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames |
Update and Revision: | Revision Number: 0.7 Revision Date: 11-30-2023 |