Product Hierarchy
Product Hierarchy

FTSSC900PR06 - FX PIGTAIL OS2 SC_SX TB_900 COLOR-CODED_06F 2M

FX FIELD-TERMINATION PIGTAIL, OS2, SC SIMPLEX, TIGHT BUFFER 900 UM, COLOR-CODED 6-FIBER, 2M, BLUE CONNECTOR

Product Overview

Suitable Applications: Data Centers, Main Equipment Rooms and Telecommunications Rooms

Fiber Specifications

Fiber Type: OS2
Fiber Core Diameter: 9 µm
Fiber Count: 6
Fiber Color Code: TIA-598-D

Physical Specifications

Connectors
DescriptionTypeHousing MaterialFerruleBoot MaterialBoot Color
Connector A (Inside End)SC SimplexPlasticZirconia CeramicRubberBlue
Assembly Cable
Cable Nominal OD
0.9 mm
Measurement
Overall Assembly LengthPackaging
2 metersIndividually packaged in a plastic bag.
Overall Length Tolerances
RangeTolerance
0 to 2 meters+0.2 / -0 meter
2.1 to 5 meters+0.3 / -0 meter
5.1 to 20 meters+0.4 / -0 meter
over 20 meters+1.3 / -0 meter

Armor Specifications

Armor Type and Material: No Armor

Optical Characteristics

Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Connector A (Inside End)SC Simplex0.35 dB-55 dB

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +60°C

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: N/A
UL Rating: Non Rated
TIA/EIA Compliance: TIA/EIA 568.3
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
MII Order #39 (China RoHS): EUP 50
Other Standard Compliance(s): ACMA
Variants
Item #UPC
FTSSC900PR06611589157445
FTSSC900PR06611589157445

Product Notes

Related Parts: FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames

History

Update and Revision: Revision Number: 0.255 Revision Date: 09-26-2025
Date: 2013-01-01
No accessories are available for this product