(109)FX FUSION SPLICE-ON CONNECTOR, OS2, SC/APC SIMPLEX, 900µm TIGHT BUFFER/250µm, GREEN HOUSING, 1/PACK
Environmental Space: | Indoor |
Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
Fiber Type |
---|
OS2 |
Weight: | 0.047 lbs |
Test | GR-326-CORE/1081-CORE (SM) |
---|---|
Intermateability Requirement | FOCIS compliant with latest revision of TIA-604-3 (SC) |
Operating Temp Range | -40° to 75°C |
Storage Temp Range | -40° to 85°C |
Durability | 200 cycles at 3 ft. |
Cable retention, straight pull | 0.51 kg |
Cable retention, 90 degree pull | 0.20 kg |
Flex | 0.20 kgf |
Twist | 0.20 kg |
Transmission with Applied Load | 0.7 kgf (0° & 90°), 0.25kgf (135°) |
Maximum Insertion Loss: | 0.3 dB |
Minimum Reflectance @ 1550nm: | -65 dB |
Termination Style: | Splice-On |
Durabilities@Termination1: | 200 cycles at 3 ft. |
Operating Temperature Range: | -40° to 75°C |
Storage Temperature Range: | -40° to 85°C |
Description | Material | Color |
---|---|---|
Boot | Rubber | Black |
Protective Ferrule Cap | Plastic | Opaque |
Connector Front Housing | Plastic | Green |
Connector Rear Housing | Nickel plated zinc alloy diecast | |
Ferrule | Zirconia-Ceramic |
TIA/EIA Compliance: | TIA 568.3 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | 900 µm boot, protective ferrule cap, splice protection sleeve |
Related Parts: | FX Splice-On Installation Kit, FX Pigtails. Not to be used with Breakout kits. |
Packaging: | One (1) connector per pack, each in a dust and moisture resistant clam-shell package |
Update and Revision: | Revision Number: 0.38 Revision Date: 02-20-2024 |