Product Hierarchy
Product Hierarchy

FTSSB2MMFS01 - FX Fusion Splice-On Connector, OS2 SC-APC Simplex 2mm

FX FUSION SPLICE-ON CONNECTOR, OS2, SC/APC SIMPLEX, 2MM TIGHT BUFFER/250µm, GREEN HOUSING, 1/PACK

Product Overview

Environmental Space: Indoor
Suitable Applications: Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.021 kg

Mechanical Characteristics

Mechanical Specifications
TestGR-326-CORE/1081-CORE (SM)
Intermateability RequirementFOCIS compliant with latest revision of TIA-604-3 (SC)
Operating Temp Range-40° to 75°C
Storage Temp Range-40° to 85°C
Durability200 cycles at 3 ft.
Transmission with Applied LoadCompliant
Maximum Insertion Loss: 0.3 dB
Minimum Reflectance: -65 dB
Minimum Reflectance @ 1550nm: -65 dB
Termination Style: Splice-On
Durabilities@Termination1: 200 cycles at 3 ft.

Temperature Range

Operating Temperature Range: -40° to 75°C
Storage Temperature Range: -40° to 85°C

Product Material

Materials
DescriptionMaterialColor
BootRubberBlack
Protective Ferrule CapPlasticWhite
Connector Front HousingPlasticGreen
Connector Rear HousingNickel plated zinc alloy diecastMetal
FerruleZirconia-Ceramic

Standards

TIA/EIA Compliance: TIA 568.3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 2mm boot, protective ferrule cap, splice protection sleeve
Related Parts: FX Splice-On Installation Kit, FX Pigtails. Not to be used with Breakout kits.

Product Notes

Packaging: Single Pack

History

Update and Revision: Revision Number: 0.192 Revision Date: 10-21-2025
Date: 2013-01-02
No accessories are available for this product