Product Hierarchy
Product Hierarchy

FTSLB900FS01 - FX Fusion Splice-On Connector, OS2 LC-APC Simplex 900μm




FX Fusion Splice-On Connector, OS2, LC/APC Simplex, 900µm Tight Buffer, Green Housing

Product Overview

Environmental Space: Indoor, Outdoor
Suitable Applications: Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.021 lbs
Overall Length: 67.54 mm

Mechanical Characteristics

Maximum Insertion Loss: 0.30 dB
Minimum Reflectance: -65 dB
Minimum Reflectance @ 1550nm: -65 dB
Termination Style: Splice-On

Product Material

Materials
DescriptionMaterialColor
BootRubberBlack
Protective Ferrule CapPlasticWhite
Connector Front HousingPlasticGreen
Connector Rear HousingNickel plated zinc alloy diecastMetal
FerruleZirconia-CeramicWhite

Standards

TIA/EIA Compliance: TIA 568.3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 900 µm boot, protective ferrule cap, splice protection sleeve
Related Parts: FX Pigtails.

Product Notes

Packaging: Single Pack
Notes: This connector is not compatible with UHD Splice Cassettes (FCxHxxLxFxxx type part numbers) and ECX Splice Cassettes (FCxXxxLxFxxx type part numbers). For patch panel termination, please use adapter frames. For workstation outlet applications, use the Multimedia Box (AX107294-6 Port) or the Multi-use Outlet (AX100220-24 Port). For additional information, contact Belden Technical Support.

History

Update and Revision: Revision Number: 0.70 Revision Date: 10-24-2025
Date: 2013-01-01
No accessories are available for this product