(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)FX FIELD-TERMINATION PIGTAIL, OS2, LC SIMPLEX/APC, JACKETED 2.0 MM, SINGLE-ENDED, 2M, YELLOW JACKET
Suitable Applications: | Data Centers, Main Equipment Rooms and Telecommunications Rooms |
Fiber Type: | OS2 |
Fiber Core Diameter: | 9 µm |
Fiber Count: | 01 |
Fiber Color Coding: | TIA-598-D |
Description | Type | Housing Material | Ferrule | Boot Material | Boot Color |
---|---|---|---|---|---|
Connector A (Inside End) | LC Simplex/APC | Plastic | Zirconia Ceramic | Rubber | Green |
Cable Nominal OD |
---|
2 mm |
Overall Assembly Length | Packaging |
---|---|
2 meters | Individually packaged in a plastic bag. |
Range | Tolerance |
---|---|
0 to 2 meters | +0.2 / -0 meter |
2.1 to 4.9 meters | +0.3 / -0 meter |
5 to 40 meters | +0.4 / -0 meter |
over 40 meters | +1.0% / -0% |
Armor Type and Material: | No Armor |
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connector A (Inside End) | LC Simplex/APC | 0.25 dB | -65 dB |
Operating Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -10°C to +60°C |
Environmental Suitability: | Indoor |
Flammability / Reaction to Fire: | N/A |
UL Rating: | Non Rated |
TIA/EIA Compliance: | TIA/EIA 568.3 |
European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
MII Order #39 (China RoHS): | EUP 50 |
Other Standard Compliance(s): | ACMA |
Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames |
Update and Revision: | Revision Number: 0.15 Revision Date: 03-31-2025 |