Product Hierarchy
Product Hierarchy

FTSKx9SHFS01 - FX Fusion Splice-On Connector OS2 LC Keyed 900μm Short Boot




FX Fusion Splice-On Connector, OS2, LC Keyed, 900µm Tight Buffer, Short Boot with Various Key Color Housings

Product Overview

Environmental Space: Indoor/Outdoor
Suitable Applications: Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.021 lbs
Overall Length: 47.18 mm

Mechanical Characteristics

Maximum Insertion Loss: 0.30 dB
Minimum Reflectance: -55 dB
Minimum Reflectance @ 1550nm: -55 dB
Termination Style: Splice-On

Product Material

Materials
DescriptionMaterialColor
BootRubberBlack
Protective Ferrule CapPlasticWhite
Connector Front HousingPlasticSee Table Below
Connector Rear HousingNickel plated zinc alloy diecastMetal
FerruleZirconia-CeramicWhite

Standards

TIA/EIA Compliance: TIA 568.3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 900 µm short boot, protective ferrule cap, splice protection sleeve, front housing, spring
Related Parts: FX Pigtails.
Variants
Item #ColorPackaging
FTSK99SHFS01AquaSingle Pack
FTSK49SHFS01BlackSingle Pack
FTSK69SHFS01BlueSingle Pack
FTSKA9SHFS01BrownSingle Pack
FTSK29SHFS01GreenSingle Pack
FTSK59SHFS01OrangeSingle Pack
FTSK19SHFS01RedSingle Pack
FTSK89SHFS01RoseSingle Pack
FTSKB9SHFS01SlateSingle Pack
FTSK79SHFS01VioletSingle Pack
FTSKC9SHFS01WhiteSingle Pack
FTSK39SHFS01YellowSingle Pack

Product Notes

Packaging: Single Pack
Notes: This connector is compatible with all patch panel termination methods, including adapter frames and splice cassettes. For workstation outlet applications, ensure there is adequate space to maintain the minimum bend radius of the fiber. This product is not compatible with KeyConnect Side-Entry Boxes (AX104132 & AX104133). For more information, please contact Belden Technical Support.

History

Update and Revision: Revision Number: 0.32 Revision Date: 10-24-2025
Date: 2013-01-01
No accessories are available for this product