(109)FX FIELD-TERMINATION PIGTAIL LC CONNECTOR, OM5, LC SIMPLEX, 900UM TIGHT BUFFER, LIME GREEN HOUSING
Suitable Applications: | Data Centers, Main Equipment Rooms and Telecommunications Rooms |
Fiber Type |
---|
OM5 |
Weight: | 0.075 lbs |
Test | TIA 568.3-D (MM) |
---|---|
Operating Temp Range | -40° to 75°C |
Storage Temp Range | -40° to 75°C |
Maximum Insertion Loss: | 0.15 dB |
Operating Temperature Range: | -40° to 75°C |
Storage Temperature Range: | -40° to 75°C |
Description | Material | Color | Type |
---|---|---|---|
Connector at first end | Plastic | Lime Green | LC Simplex |
Boot at first end | Rubber | Lime Green | |
Ferrule at first end | Zirconia-Ceramic | 1.25mm | |
Jacket | OFN | 900 um Tight Buffer |
TIA/EIA Compliance: | TIA 568-3 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FiberExpress Adapter Strips, FiberExpress Manager Modules and FiberExpress Ultra Frames |
Packaging: | Individually packaged |
Update and Revision: | Revision Number: 0.7 Revision Date: 07-15-2024 |