Product Hierarchy
Product Hierarchy

FT5LC900FS01 - FX Fusion Splice-On Connector OM5 LC Simplex 900μm





FX Fusion Splice-On Connector, OM5, LC Simplex, 900µm Tight Buffer, Lime Green Housing

Product Overview

Environmental Space: Indoor, Outdoor
Suitable Applications: Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Construction

Fiber Cable Construction
Fiber Type
OM5
Weight: 0.021 lbs
Overall Length: 67.54 mm

Mechanical Characteristics

Maximum Insertion Loss: 0.20 dB
Minimum Reflectance: -25 dB
Minimum Reflectance @ 1550nm: -25 dB
Termination Style: Splice-On

Product Material

Materials
DescriptionMaterialColor
BootRubberBlack
Protective Ferrule CapPlasticWhite
Connector Front HousingPlasticLime Green
Connector Rear HousingNickel plated zinc alloy diecastMetal
FerruleZirconia-CeramicWhite

Standards

TIA/EIA Compliance: TIA 568-3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 900 µm boot, protective ferrule cap, splice protection sleeve
Related Parts: FX Pigtails.

Product Notes

Packaging: Single Pack
Notes: This connector is not compatible with UHD Splice Cassettes (FCxHxxLxFxxx type part numbers) and ECX Splice Cassettes (FCxXxxLxFxxx type part numbers). For patch panel termination, please use adapter frames. For workstation outlet applications, use the Multimedia Box (AX107294-6 Port) or the Multi-use Outlet (AX100220-24 Port). For additional information, contact Belden Technical Support.

History

Update and Revision: Revision Number: 0.54 Revision Date: 10-24-2025
Date: 2013-01-01
No accessories are available for this product