Product Hierarchy
Product Hierarchy

FT4Kx9SHFS01 - FX Fusion Splice-On Connector OM3/4 LC Keyed 900μm Short Boot




FX Fusion Splice-On Connector, OM3/4, LC Keyed, 900µm Tight Buffer, Short Boot with Various Key Color Housings

Product Overview

Environmental Space: Indoor/Outdoor
Suitable Applications: Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Construction

Fiber Cable Construction
Fiber Type
OM4
Weight: 0.021 lbs
Length: 45.78 mm

Mechanical Characteristics

Maximum Insertion Loss: 0.20 dB
Minimum Reflectance: -25 dB
Minimum Reflectance @ 1550nm: -25 dB
Termination Style: Splice-On

Product Material

Materials
DescriptionMaterialColor
BootRubberBlack
Protective Ferrule CapPlasticWhite
Connector Front HousingPlasticSee Table Below
Connector Rear HousingNickel plated zinc alloy diecastMetal
FerruleZirconia-CeramicWhite

Standards

TIA/EIA Compliance: TIA 568.3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 900 µm short boot, protective ferrule cap, splice protection sleeve, front housing, spring
Related Parts: FX Pigtails.
Variants
Item #ColorPackaging
FT4K99SHFS01AquaSingle Pack
FT4K49SHFS01BlackSingle Pack
FT4K69SHFS01BlueSingle Pack
FT4KA9SHFS01BrownSingle Pack
FT4K29SHFS01GreenSingle Pack
FT4K59SHFS01OrangeSingle Pack
FT4K19SHFS01RedSingle Pack
FT4K89SHFS01RoseSingle Pack
FT4KB9SHFS01SlateSingle Pack
FT4K79SHFS01VioletSingle Pack
FT4KC9SHFS01WhiteSingle Pack
FT4K39SHFS01YellowSingle Pack

Product Notes

Packaging: Single Pack

History

Update and Revision: Revision Number: 0.24 Revision Date: 08-13-2025
Date: 2013-01-01
No accessories are available for this product