Product Hierarchy
Product Hierarchy

FT3LC9SHFS01 - FX Fusion Splice-On Connector, OM3-4, LC Simplex, 900µm Tight Buffer, Short Boot




FX Fusion Splice-On Connector, OM3-4, LC Simplex, 900µm Tight Buffer, Short Boot, Aqua Housing

Product Overview

Environmental Space: Indoor/Outdoor
Suitable Applications: Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units).

Construction

Fiber Cable Construction
Fiber Type
OM3
Weight: 0.021 lbs
Length: 45.78 mm

Mechanical Characteristics

Maximum Insertion Loss: 0.20 dB
Minimum Reflectance: -25 dB
Minimum Reflectance @ 1550nm: -25 dB
Termination Style: Splice-On

Product Material

Materials
DescriptionMaterialColor
BootRubberBlack
Protective Ferrule CapPlasticWhite
Connector Front HousingPlasticAqua
Connector Rear HousingNickel plated zinc alloy diecastMetal
FerruleZirconia-CeramicWhite

Standards

TIA/EIA Compliance: TIA 568.3
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 900 µm short boot, protective ferrule cap, splice protection sleeve
Related Parts: FX Pigtails.

Product Notes

Packaging: Single Pack

History

Update and Revision: Revision Number: 0.21 Revision Date: 08-13-2025
Date: 2013-01-01
No accessories are available for this product