(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
FX Fusion Splice-On Connector, OM1, LC Simplex, 900µm Tight Buffer, Short Boot, Beige Housing
| Environmental Space: | Indoor/Outdoor |
| Suitable Applications: | Field-termination of fiber optic cables within Patch Panels, Distribution Frames, Workstation Outlets for FTTD (Fiber to the Desk), drops for FTTH (Fiber to the home) and MDU (Multiple Dwelling Units). |
| Fiber Type |
|---|
| OM1 |
| Weight: | 0.021 lbs |
| Overall Length: | 47.18 mm |
| Maximum Insertion Loss: | 0.25 dB |
| Minimum Reflectance: | -25 dB |
| Minimum Reflectance @ 1550nm: | -25 dB |
| Termination Style: | Splice-On |
| Description | Material | Color |
|---|---|---|
| Boot | Rubber | Black |
| Protective Ferrule Cap | Plastic | White |
| Connector Front Housing | Plastic | Beige |
| Connector Rear Housing | Nickel plated zinc alloy diecast | Metal |
| Ferrule | Zirconia-Ceramic | White |
| TIA/EIA Compliance: | TIA 568.3 |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | 900 µm short boot, protective ferrule cap, splice protection sleeve |
| Related Parts: | FX Pigtails. |
| Packaging: | Single Pack |
| Notes: | This connector is compatible with all patch panel termination methods, including adapter frames and splice cassettes. For workstation outlet applications, ensure there is adequate space to maintain the minimum bend radius of the fiber. This product is not compatible with KeyConnect Side-Entry Boxes (AX104132 & AX104133). For more information, please contact Belden Technical Support. |
| Update and Revision: | Revision Number: 0.31 Revision Date: 10-24-2025 |