Product Hierarchy
Product Hierarchy

FSSR144N0 - Outdoor Flexible Ribbon SWR® OS2 144 Fibers OSP Central Tube


FX Outdoor, Flexible Ribbon SWR®, OS2, 144 Fibers, OSP, Central Tube, Black Jacket

Product Overview

Product Category: Fiber Ribbon Cable
Suitable Applications: Data Center Inter-Building Connections, Campus LAN, Pulled-In Duct

Fiber Specifications

Fiber Type: OS2, G.657.A1, G.652.D
Fiber Diameter: 250 µm
Fiber Count: 144
Fiber Color Coding: TIA-598-D

Outer Jacket Specifications

Jacket Material: PE - Polyethylene
Nom. Diameter: 0.430 in (11.0 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength1310 nm1550 nm
Max. Attenuation0.40 dB/km0.30 dB/km
10 Gigabit Ethernet Performance10,000 m50,000 m
40 Gigabit Ethernet Performance10,000 m--
100 Gigabit Ethernet Performance10,000 m--

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 61 lbs/kft (90 kg/km)

Temperature Range

Installation Temperature Range: -30°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Outdoor
ICEA Compliance: S-87-640
TIA/EIA Compliance: 568.3, 598-D
Telcordia Compliance: Telcordia GR-20
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment)

History

Update and Revision: Revision Number: 0.5 Revision Date: 04-16-2026

Part Numbers

Variants
Item #ColorPutup Type
FSSR144N0BlackReel
No accessories are available for this product