Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
FX Outdoor, Loose Tube, OS2, 144 Fibers, OSP, Sub-Units(12F) Gel, Black Jacket
| Product Category: | Fiber Multi-Loose Tube Cable |
| Suitable Applications: | Campus Area Network, Long Haul, Backbone |
| Fiber Type: | OS2, G.657.A1, G.652.D |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 144 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 12 |
| Fibers Per Subunit: | 12 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 0.098 in (2.5 mm) |
| Subunit Color: | TIA-598-D |
| Central Strength Member Type: | GRP |
| Core Wrap Material: | Water block Tape |
| Jacket Material: | PE - Polyethylene |
| Nom. Diameter: | 0.598 in (15.2 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.35 dB/km | 0.25 dB/km |
| 10 Gigabit Ethernet Performance | 10,000 m | 50,000 m |
| 40 Gigabit Ethernet Performance | 10,000 m | -- |
| 100 Gigabit Ethernet Performance | 10,000 m | -- |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 119 lbs/kft (177 kg/km) |
| Installation Temperature Range: | -30°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Outdoor, Sunlight Resistance |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| CEC / C(UL) Compliance: | . |
| ICEA Compliance: | S-87-640 |
| TIA/EIA Compliance: | 568.3, 598-D |
| Telcordia Compliance: | Telcordia GR-20 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment) |
| Update and Revision: | Revision Number: 0.91 Revision Date: 03-04-2026 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FSSL144NG | Black | Reel | 612825372622 |