(109)FX Outdoor Heavy Duty Loose Tube OS2 144 Fibers OSP Corrugated Steel Tape Armor Sub-Units(12F) Gel Black
Construction Type: | Heavy Duty Multi Loose Tube |
Print Legend: | BELDEN 144xOS2 OUTDOORARMORED LOOSE TUBE CABLE FSSH1446G(-PLANT ID) (UL) TYPE OFN C(UL) OFN---ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL) |
Environmental Space: | Outdoor |
Suitable Applications: | Outdoor |
Fiber Type | Fiber Count |
---|---|
OS2 | 144 |
Fiber Color Coding: | TIA-598-D |
Buffer Material |
---|
Loose tube - Gel-filled |
Central Strength Member: | Upjacketed GRP |
Cable Core Waterblocking: | Waterblock Tape |
Bulk Cable Weight: | 234 lbs/1000ft |
Weight: | 234 kg |
Number of Active Subunits: | 12 |
Number of Subunit Positions: | 5 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 0.110 in (2.8 mm) |
Subunit Waterblocking: | Gel Filled |
Number of Jackets: | Double Jacket |
Type of Armor: | Corrugated Steel Tape |
Number of Ripcords: | 2 |
Color: | Black |
Material: | PE - Polyethylene |
Material | Nominal Diameter |
---|---|
Thermoplastic | 0.81 in (20.6 mm) |
Color: | Black |
Number of Ripcords: | 2 |
Nom. Diameter: | .83 (21.2) |
Fiber Core Diameter: | 8.2/125μm |
Max. Attenuation at 1310 nm: | 0.40 dB/km |
Max. Attenuation at 1550 nm: | 0.30 dB/km |
Wavelength: | 1310 nm / 1550 nm |
10 Gigabit Ethernet Performance: | 10,000 m / 40,000 m |
1 Gigabit Ethernet Performance: | 5,000 m / - |
Crush Resistance: | 440 |
Description | Requirement/Value |
---|---|
Cable Min. Bend Radius Installation (Short Term) | 20x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | 15x Cable OD |
Cable Max. Tensile Strength Installation (Short Term) | 135 N (600 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | 40 N (180 lbf) |
Cable Impact Resistance | 4.4 N/cm |
Operating Temperature Range: | -40C to +70C |
Installation Temperature Range: | -30C to +60C |
Storage Temperature Range: | -40C to +75C |
UL Rating/Flame Test: | OSP |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
RoHS: | Yes |
Item # | Color | Put-Up Type | UPC |
---|---|---|---|
FSSH1446G | Black | Reel | 612825372585 |
Update and Revision: | Revision Number: 0.83 Revision Date: 03-27-2024 |