FX Outdoor Heavy Duty Loose Tube OS2 6 Fibers OSP Corrugated Steel Tape Armor Sub-Units (6F) Gel Black
| Suitable Applications: | Campus Area Network, Long Haul, Backbone |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 6 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 1 |
| Number of Fillers: | 4 |
| Fibers Per Subunit: | 6 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Central Strength Member Type: | GRP |
| Core Wrap Material: | Nomex tape |
| Cable Core Water Blocking: | Waterblock Tape |
| Inner Jacket Strength Member: | Aramid Yarns |
| Material: | PVC - Polyvinyl Chloride |
| Nominal Diameter@InnerJacket1 (cnv): | 0.324 in (8.2 mm) |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 2 |
| Armor Type and Material: | CST - Corrugated Steel Tape |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.530 in (13.5 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
| Mode Field Diameter | 9.2 µm | 10.4 µm |
| 1 Gigabit Ethernet Performance | 5,000 m | - |
| 10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 101 |
| Installation Temperature Range: | -30°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Outdoor |
| Sustainability: | CA Prop 65 |
| ICEA Compliance: | S-87-640 |
| TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
| Update and Revision: | Revision Number: 0.100 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FSSH0066F | Black | Reel | 612825372271 |