(187)Server Cabinets
(3)Wall Mount Cabinets
(10)Seismic Cabinets
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
(109)FX Outdoor Heavy Duty Loose Tube OS2 4 Fibers OSP Sub-Units(6F) Gel Black
Construction Type: | Heavy Duty Multi Loose Tube |
Print Legend: | BELDEN 4XOS2 OUTDOOR LOOSE TUBE CABLE FSSH004NF(-PLANT ID) (UL) TYPE OFN C(UL) OFN---ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL) |
Environmental Space: | Outdoor |
Suitable Applications: | Outdoor |
Fiber Type | Fiber Count |
---|---|
OS2 | 4 |
Fiber Color Coding: | TIA-598-D |
Buffer Material |
---|
Loose tube - Gel-filled |
Central Strength Member: | GRP |
Cable Core Waterblocking: | Waterblock Tape |
Bulk Cable Weight: | 79 lbs/1000ft |
Weight: | 79 kg |
Number of Subunit Positions: | 6 |
Fibers Per Subunit: | 4 |
Subunit Diameter: | 0.078 in (2.0 mm) |
Subunit Waterblocking: | Gel Filled |
Number of Jackets: | Single Jacket |
Material: | PE - Polyethylene |
Material | Nominal Diameter |
---|---|
Thermoplastic | 0.46 in (11.7 mm) |
Color: | Black |
Number of Ripcords: | 2 |
Fiber Core Diameter: | 8.2/125μm |
Max. Attenuation at 1310 nm: | 0.40 dB/km |
Max. Attenuation at 1550 nm: | 0.30 dB/km |
Wavelength: | 1310 nm / 1550 nm |
10 Gigabit Ethernet Performance: | 10,000 m / 40,000 m |
1 Gigabit Ethernet Performance: | 5,000 m / - |
Crush Resistance: | 220 |
Description | Requirement/Value |
---|---|
Cable Min. Bend Radius Installation (Short Term) | 20x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | 15x Cable OD |
Cable Max. Tensile Strength Installation (Short Term) | 135 N (600 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | 40 N (180 lbf) |
Cable Impact Resistance | 4.4 N/cm |
UL Rating/Flame Test: | OSP |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
RoHS: | Yes |
Item # | Color | Put-Up Type | UPC |
---|---|---|---|
FSSH004NF | Black | Reel | 612825372813 |
Update and Revision: | Revision Number: 0.62 Revision Date: 04-08-2022 |