FX Outdoor Heavy Duty Loose Tube OS2 2 Fibers OSP Sub-Units(6F) Gel Black
| Suitable Applications: | Outdoor |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125μm |
| Fiber Buffer Material: | Loose tube - Gel-filled |
| Fiber Count: | 2 |
| Fiber Color Coding: | Blue, Orange |
| Fibers Per Subunit: | 2 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 0.078 in (2.0 mm) |
| Central Strength Member Type: | GRP |
| Cable Core Water Blocking: | Waterblock Tape |
| Material: | PE - Polyethylene |
| Jacket Material: | Thermoplastic |
| Nom. Diameter: | 0.46 in (11.7 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 1310 nm | 1550 nm |
|---|---|---|
| Max. Attenuation | 0.40 dB/km | 0.30 dB/km |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 15x Cable OD |
| Max. Tensile Strength During Installation: | 600 lbf (2700 N) |
| Max. Tensile Strength During Operation: | 180 lbf (800 N) |
| Crush Resistance: | 220 |
| Bulk Cable Weight: | 79 lbs/1000ft (120 kg/km) |
| Environmental Suitability: | Outdoor |
| TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
| Update and Revision: | Revision Number: 0.69 Revision Date: 09-25-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FSSH002NF | Black | Reel | 612825372806 |