Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3404)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
FX OUTDOOR CENTRAL LOOSE TUBE OS2 12 FIBERS OSP CORRUGATED STEEL TAPE ARMOR NON-UNITIZED BLACK
| Product Category: | Steel Armored Central Loose Tube |
| Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Outdoor & Wet Locations, Direct Burial, Rodent Proof |
| Fiber Type: | OS2 |
| Fiber Core Diameter: | 8.2/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 1 |
| Number of Fillers: | 0 |
| Fibers Per Subunit: | 12 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 0.150 in (3.8 mm) |
| Subunit Color: | Blue |
| Fiber SubUnit Strength Members: | Aramid Yarns |
| Core Wrap Material: | Waterblocking tape |
| Cable Core Water Blocking: | Gel Filled |
| Armor Type and Material: | CST - Corrugated Steel Tape |
| Strength Member: | Fiberglass Yarns |
| Jacket Material: | PE - Polyethylene |
| Nom. Diameter: | 0.410 in (10.4 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 953 nm | 1310 nm | 1550 nm |
|---|---|---|---|
| Max. Attenuation | 0.40 dB/km | 0.30 dB/km | |
| Mode Field Diameter | 9.2 µm | 10.4 µm | |
| 1 Gigabit Ethernet Performance | - | 5000 m | - |
| 10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 69 lbs/kft (103 kg/km) |
| Installation Temperature Range: | -30C to +60C |
| Operating Temperature Range: | -40C to +70C |
| Storage Temperature Range: | -40C to +70C |
| Environmental Suitability: | Outdoor, Burial |
| Sustainability: | CA Prop 65 |
| ICEA Compliance: | S-87-640 |
| TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
| Update and Revision: | Revision Number: 0.244 Revision Date: 04-01-2024 |