(109)FX OUTDOOR CENTRAL LOOSE TUBE OS2 8 FIBERS OSP NON-UNITIZED BLACK
Product Category: | Central Loose Tube |
Suitable Applications: | Extended Distance Horizontal & Backbone Data/Telco Network, Noisy Environment, Outdoor & Wet Locations, Aerial (Lashed) |
Fiber Type: | OS2 |
Fiber Core Diameter: | 8.2/125 µm |
Fiber Diameter: | 250 µm |
Fiber Count: | 8 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 1 |
Number of Fillers: | 0 |
Fibers Per Subunit: | 8 |
Subunit Waterblocking: | Gel Filled |
Subunit Diameter: | 0.150 in (3.8 mm) |
Subunit Color: | Blue |
Subunit Strength Members: | Aramid Yarns |
Core Wrap: | Waterblocking tape |
Cable Core Waterblocking: | Gel Filled |
Strength Member: | Fiberglass Yarns |
Jacket Material: | PE - Polyethylene |
Nom. Diameter: | 0.315 in (8.0 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 953 nm | 1310 nm | 1550 nm |
---|---|---|---|
Max. Attenuation | 0.40 dB/km | 0.30 dB/km | |
Mode Field Diameter | 9.2 µm | 10.4 µm | |
1 Gigabit Ethernet Performance | - | 5000 m | - |
10 Gigabit Ethernet Performance | 10,000 m | 40,000 m |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
Max. Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 33 lbs/kft (49 kg/km) |
Installation Temperature Range: | -30C to +60C |
Operating Temperature Range: | -40C to +70C |
Storage Temperature Range: | -40C to +70C |
Environmental Suitability: | Outdoor |
Sustainability: | CA Prop 65 |
ICEA Compliance: | S-87-640 |
TIA/EIA Compliance: | ANSI/ICEA S-87-640 |
Update and Revision: | Revision Number: 0.232 Revision Date: 04-01-2024 |